Switching Battery Charger, 1.5 A

Obsolete

Overview

The NCP1850 is a fully programmable single cell Lithium-ion switching battery charger optimized for charging from a USB compliant input supply and AC adaptor power source. The device integrates a synchronous PWM controller, power MOSFETs, and the entire charge cycle monitoring including safety features under software supervision. An optional battery FET can be placed between the system and the battery in order to isolate and supply the system. The NCP1850 junction temperature and battery temperature are monitored during charge cycle, and both current and voltage can be modified accordingly through I2C setting. The charger activity and status are reported through a dedicated pin to the system. The input pin is protected against overvoltages. The NCP1850 also provides USB OTG support by boosting the battery voltage as well as providing overvoltage protected power supply for USB transceiver.

  • Smart Phone
  • Handheld Devices
  • Tablets

  • 1.5 A Buck Converter with Integrated Pass Devices
  • Input Current Limiting to Comply to USB Standard
  • Automatic Charge Current for AC Adaptor Charging
  • High Accuracy Voltage and Current Regulation
  • Input Overvoltage Protection up to +28 V
  • Factory Mode
  • 250 mA Boosted Supply for USB OTG Peripherals
  • Reverse Leakage Protection Prevents Battery Discharge
  • Protected USB Transceiver Supply Switch
  • Dynamic Power Path with Optional Battery FET
  • Battery Temperature Sensing for Safe Operation
  • Silicon Temperature Supervision for Optimized Charge Cycle
  • Safety Timers
  • Flag Output for Charge Status and Interrupts
  • INTB Output for Interrupts
  • I2C Control Bus up to 3.4 MHz
  • Small Footprint 2.2 x 2.55 mm CSP Package

Tools and Resources

Product services, tools and other useful resources related to NCP1850

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

NCP1850FCCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-25

1

260

REEL

3000

N

Li-Ion/Polymer

1

3.6

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.