1.0 A One-Cell Lithium-ion/Polymer Battery Charger

Consult Sales Office

Overview

NCP1835 is an integrated linear charger specifically designed to charge 1−cell Li−ion batteries with a constant current, constant voltage (CCCV) profile. It can charge at currents of up to 1.0 A. Its low input voltage capability, adjustable charge current, ability to maintain regulation without a battery, and its onboard thermal foldback make it versatile enough to charge from a variety of wall adapters. The NCP1835 can charge from a standard voltage−source wall adapter as a CCCV charger, or from a current limited adapter to limit power dissipation in the pass device.

  • Integrated Voltage and Current Regulation
  • No External MOSFET, Sense Resistor or Blocking Diode Required
  • Charge Current Thermal Foldback
  • Integrated Precharge Current for Conditioning Deeply Discharged Battery
  • Integrated End of Charge (EOC) Detection
  • 1% Voltage Regulation
  • 4.2 V or 4.242 V Regulated Output Voltage
  • Regulation Maintained without a Battery Present
  • Programmable Full Charge Current 300 1000 mA
  • OpenDrain Charger Status and Fault Alert Flags
  • OpenDrain Charger Status and Fault Alert Flags
  • Minimum Input Voltage of 2.4 V Allows Use of Current Limited Adapters
  • Automatically Recharging if Battery Voltage Drops after Charging Cycle is Completed
  • Pb-Free Packages are Available
  • Cellular Phones, PDAs, MP3 Players, Battery Operated Devices

Tools and Resources

Product services, tools and other useful resources related to NCP1835

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

NCP1835MN20R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

235

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

NCP1835MN20R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

NCP1835MN24R2

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DFN-10

1

235

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

NCP1835MN24R2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

NCP1835MN24T2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

235

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

NCP1835MN24T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Li-Ion/Polymer

1

2.8

-

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.