Secondary side, synchronous rectification controllers.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

VCC Max (V)

V

V

Vref Typ (V)

V

V

ICC Max (A)

A

A

TA Min (°C)

°C

°C

TA Max (°C)

°C

°C

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

24

Orderable Parts:

76

Product Groups:

24

Orderable Parts:

76

Product Group

Status

CAD Models

Compliance

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active, Not Rec

CAD Model

Pb

A

H

P

3.7

-

0.0035

-40

125

SOT-23-6

1

260

Yes

$0.3076

More Details

Obsolete

CAD Model

Pb

A

H

P

26

5.35

0.0035

-40

125

SOT-23-6

1

260

No

Price N/A

More Details

Active

Active, Not Rec

Last Shipments

CAD Model

Pb

A

H

P

30

-

0.01

-40

125

SOIC-8

1

260

Yes,

No

$0.0 - $0.4683

More Details

Obsolete

CAD Model

Pb

A

H

P

20V

-

-

-40°C

125°C

SOIC-8

3

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

5.5

5V

10mA

-40°C

125°C

WQFN-24

1

260

No

Price N/A

More Details

Obsolete

Consult Sales Office

CAD Model

Pb

A

H

P

28

2.55,

1.275

0.1

0

85

SOIC-8

3

260

No

Price N/A

More Details

Active, Not Rec

Obsolete

CAD Model

Pb

A

H

P

30

12,

6

0.0093

-40

125

SOIC-8,

DFN-8

1

260

No

$0.0 - $0.4267

More Details

Active

Active, Not Rec

Obsolete

CAD Model

Pb

A

H

P

30

N/A

0.0066,

0.0062

-40

125

SOIC-8,

DFN-8

1

260

Yes,

No

$0.0 - $0.741

More Details

Active

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

37

N/A

0.006,

0.0056

-40

125

SOIC-8,

WDFN-8,

DFN-8

3,

1

260

No

$0.0 - $0.56

More Details

Active, New

Active

CAD Model

Pb

A

H

P

37

~NA~,

NO

0.0022

-40,

Tj -40°C

125,

Tj 125°C

SOIC-8,

TSOP-6,

DFN-8

1

260

No,

Yes

$0.23 - $1.3333

More Details

Active

CAD Model

Pb

A

H

P

35

8.9,

4.7

7.5E-4

-40

125

TSOP-6

1

260

No

$0.292

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

37

N/A

0.0056

-40

125

SOIC-8,

WDFN-8,

DFN-8

3,

1

260

Yes,

No

$0.0 - $0.5284

More Details

Active

Active, Not Rec

Last Shipments

CAD Model

Pb

A

H

P

37

N/A

0.0056

-40

125

DFN-8,

SOIC-8,

WDFN-8

1,

3

260

Yes,

No

$0.0 - $0.5233

More Details

Active

CAD Model

Pb

A

H

P

37

~NA~

0.01

-40

125

SOIC-8,

SOIC-8 EP

1

260

No

$0.4718 - $0.6385

More Details

Obsolete

CAD Model

Pb

A

H

P

20

2.5

0.02

-40

125

SOIC-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

36

1.25

1.5E-4

0

125

TSOP-6

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

36

1.25

1.5E-4

0

125

TSOP-6

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

36

1.25

1.5E-4

0

125

SOIC-8

1

260

No

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

36

1.25

1.35E-4

-40

125

SOIC-8

1

260

Yes,

No

$0.0 - $0.2415

More Details

Obsolete

CAD Model

Pb

A

H

P

28

1.25

3.0E-4

-40

125

SOIC-8

3

260

No

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :