Secondary Side Synchronous Controller

Obsolete

Overview

The NCP4330 houses a dual MOSFET driver intended to be used as a companion chip in AC−DC or DC−DC multi−output post regulated power supplies. Being directly fed by the secondary AC signal, the device keeps power dissipation to the lowest while reducing the surrounding part count. Furthermore, the implementation of a N−channel MOSFET gives NCP4330−based applications a significant advantage in terms of efficiency.

  • Offline Switch Mode Power Supplies such as ATX
  • Power DCDC Converters
  • Undervoltage Lockout
  • Thermal Shutdown for Overtemperature Protection
  • PWM Operation Synchronized to the Converter Frequency
  • High Gate Drive Capability
  • Bootstrap for NMOSFET HighSide Drive
  • OverLap Management for Soft Switching
  • Ideal for Frequencies up to 400 kHz

Tools and Resources

Product services, tools and other useful resources related to NCP4330

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

NCP4330DR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

20

2.5

0.02

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.