Secondary-Side Synchronous Rectifier Controller for Flyback Converters

Obsolete

Overview

The FAN6241M6X is a secondary−side synchronous rectifier (SR)controller for an isolated flyback converter operating in DiscontinuousConduction Mode (DCM).

  • Travel Adapter for Smart Phones, Feature Phones, and Tablet PCs
  • AC−DC Adapters for Portable Devices
  • IoT Power Applications
  • Travel Adapter
  • Charge pump on gate output
  • Gate zero clamp even though IC is inactivated
  • Green mode at light load
  • 120V rating of DRAIN pin
  • Small footprint: SOT-23 6 pin package
  • Adaptive turn-off trigger blanking time for easy use, the same as FAN6420
  • Support high-frequency applications up to 200kHz with Discontinuous Conduction Modes (DCM) and Boundary
    Conduction Mode (BCM), the same as FAN6420
  • Short turn-on time

Tools and Resources

Product services, tools and other useful resources related to FAN6241

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

FAN6241M6X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

No

26

5.35

0.0035

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.