Single-Phase Rectification Active Converter

Obsolete

Overview

The STK760-216-E is an average current control type of Hybrid IC designed to improve a power factor of single-phase AC power supply, integrating a power switching of step-up active converter, control IC, and over current/over voltage protection circuit into one package. This HIC provides for high PF, low THD and excellent DC Bus regulation while enabling drastic reduction in component count, PCB area and design time as compared to traditional solutions. The input AC current of STK760-216-E is 40Ams. And there is the line-up of the pin compatible of 20Ams and 30Ams.

  • Consumer
  • industrial
  • HVAC
  • Clothes Dryer
  • Clothes Washer
  • General Control System
  • IGBT used for active converter power switching.
  • Built-in protection circuit for over current/over voltage, or unvervoltage and also includes soft-start function.
  • Built-in output voltage variable function by a control signal.
  • Enables ON/OFF by PFC control at a logic level.
  • General Control System

Tools and Resources

Product services, tools and other useful resources related to STK760-216-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

STK760-216-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

Hybrid Integrated Module

NA

0

FNFLD

6

No

CCM

Fixed

Current Mode

Step-Up

25000

20

~NA~

10

No

Yes

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.