Single Stage Power Factor Correction Controller

Obsolete

Overview

The NCP1651 is an active power factor correction controller that is designed for operation over the universal input range (85 VAC- 265 VAC)in 50/60 Hz power systems. It provides a low cost, low component count solution for isolated ac- dc converters with mid- high output voltage requirements and eases the task of meeting the IEC1000-3-2 harmonic requirements for converters in the range of 50W - 250W.

The NCP1651 is a fixed frequency controller that drives a flyback converter topology to operate in continuous/discontinuous mode. It programs the average input current to follow the line voltage in order to provide unity power factor. By using an average current mode control CCM algorithm, the NCP1651 can help provide excellent power factor while limiting the peak primary current. Its fixed frequency operation simplifies the design of the input filter.

The NCP1651 uses a proprietary multiplier design that gives much more accurate operation than conventional analog multipliers.

  • High Current Battery Chargers
  • Front Ends for Distributed Power Systems
  • Fixed Frequency Operation
  • Average Current Mode PWM
  • Internal High Voltage Start-Up Circuit
  • Continuous or Discontinuous Mode Operation
  • High Accuracy Multiplier
  • Overtemperature Shutdown
  • External Shutdown
  • Undervoltage Lockout
  • Low Cost/Parts Count Solution
  • Ramp Compensation Does Not Affect Oscillator Accuracy

Tools and Resources

Product services, tools and other useful resources related to NCP1651

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1651DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

CCM

DCM

Fixed

Current Mode

Step-Up

25 - 250

18

1500 / 1500

9.8 - 10.8

No

Yes

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.