Compact Fixed Frequency Discontinuous or Critical Conduction Voltage Mode Power Factor Correction Controller

Obsolete

Overview

The NCP1601 is a controller designed for Power Factor Correction (PFC) boost circuits. The device operates in fixed-frequency Discontinuous Conduction Mode (DCM) and variable-frequency Critical Conduction Mode (CRM) and takes advantages from both operating modes. DCM limits the maximum switching frequency. It simplifies the front-ended EMI filter design. CRM limits the maximum currents of the boost stage diode, MOSFET and inductor. It reduces the costs and improves the reliability of the circuit. This device substantially exhibits unity power factor while operating in DCM and CRM. The NCP1601 minimizes the required number of external components. It incorporates high safety protection features that make the NCP1601 suitable for robust and compact PFC stages.

  • Electronic Light Ballast
  • AC Adapters
  • Mid-Power Applications
  • TV & Monitors
  • Near-Unity Power Factor in DCM in CRM
  • Voltage-Mode Operation
  • Low Startup and Shutdown Current Consumption
  • Programmable Switching Frequency for DCM
  • Synchronization Capability
  • Overvoltage Protection (107% of Nominal Output Level)
  • Undervoltage Protection or Shutdown (8% of Nominal Output Level)
  • Programmable Overcurrent Protection
  • Thermal Shutdown with Hysteresis (95/140 °C)
  • Two VCC Undervoltage Lockout Hysteresis Options: 4.75V for NCP1601A and 1.5V for NCP1601B
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1601

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1601BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

CRM

DCM

Fixed

Variable

Voltage Mode

Step-Up

Up to 400

18

500 / 800

9 - 10.5

Yes

Fixed

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.