CrCM PFC Controller

Obsolete

Overview

The SG6961 is an 8-pin boundary mode PFC controller IC intended for controlling PFC pre-regulators. The SG6961 provides a controlled on-time to regulate the output DC voltage and achieve natural power factor correction. The maximum on-time of the external switch is programmable to ensure safe operation during AC brownouts. An innovative multi-vector error amplifier is built in to provide rapid transient response and precise output voltage clamping. A built-in circuit disables the controller if the output feedback loop is opened. The startup current is lower than 20µA and the operating current is under 4.5mA. The supply voltage can be up to 20V, maximizing application flexibility.

  • Boundary Mode PFC Controller
  • Low Input Current THD
  • Controlled On-Time PWM
  • Zero-Current Detection
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking Instead of RC Filtering
  • Low Startup Current: 10µA (Typical)
  • Low Operating Current: 4.5mA (Typical)
  • Feedback Open-Loop Protection
  • Programmable Maximum On-Time (MOT)
  • Output Over-Voltage Clamping Protection
  • Clamped Gate Output Voltage 16.5V

Tools and Resources

Product services, tools and other useful resources related to SG6961

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.