Enhanced standby mode 0.87 Ω, 800 V Switcher

Overview

NCP11187 integrates a peak current mode PWM controlleremploying mWSaver™ technology and a highly robust 800 V SJMOSFET providing especially enhanced performance in 50 W flybackconverters.

  • Industrial Auxiliary Power Supply
  • AC Adaptor
  • Industrial SMPS
  • E-metering SMPS
  • White Good Power Supply
  • Internal rugged 0.7 Ω Typ.RDS(on) 800 V MOSFET and Built-in HV current source for start up
  • mWSaverTM Technology and Frequency Foldback
  • Fsw options: 65/100/130 kHz
  • Line compensation for constant maximum over load limiting
  • Brown In/Out Protection & Line Over Voltage Protection
  • Various Protections • VDD Over Voltage Protection (VDD-OVP) • Over Load Protection (OLP) • Current Sensing Resistor Short Protection (CSSP) • Abnormal Over Current Protection (AOCP) • Thermal Shutdown Protection (TSD) • VDD Under-Voltage Lockout • Selectable A/R or Latch Protection by IPT: VDD-OVP, OLP, AOCP, TSD

Tools and Resources

Product services, tools and other useful resources related to NCP11187

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP11187A065PG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

Yes

Current Mode

65

Yes

Yes

0.7

800

~NA~

Yes

~NA~

7.8

Yes

Yes

Yes

Yes

$1.3158

More Details

NCP11187A100PG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

No

Current Mode

100

Yes

Yes

0.7

800

~NA~

Yes

~NA~

7.8

Yes

Yes

Yes

Yes

$1.4326

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.