Enhanced standby mode 2.25Ω, 800 V Switcher

Overview

NCP11184 integrates a peak current mode PWM controlleremploying mWSaver™ technology and a highly robust 800 V SJMOSFET providing especially enhanced performance in 30 W flybackconverters.

  • Industrial Auxiliary Power Supply
  • Power Supply
  • AC Adaptor
  • White Good Power Supply
  • E-metering SMPS
  • Industrial SMPS
  • Internal rugged 2.25 Ω Typ.RDS(on) 800 V MOSFET and Built-in HV current source for start up
  • mWSaverTM Technology and Frequency Foldback
  • Fsw options: 65/100/130 kHz
  • Line compensation for constant maximum over load limiting
  • Brown In/Out Protection & Line Over Voltage Protection
  • Various Protections
    • VDD Over Voltage Protection (VDD-OVP)
    • Over Load Protection (OLP)
    • Current Sensing Resistor Short Protection (CSSP)
    • Abnormal Over Current Protection (AOCP)
    • Thermal Shutdown Protection (TSD)
    • VDD Under-Voltage Lockout
    • Selectable A/R or Latch Protection by IPT: VDD-OVP, OLP, AOCP, TSD

Tools and Resources

Product services, tools and other useful resources related to NCP11184

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP11184A065PG

Loading...

Active

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

No

Current Mode

65

Yes

Yes

1.87

800

~NA~

Yes

~NA~

7.8

Yes

Yes

Yes

Yes

$1.1008

More Details

NCP11184A100PG

Loading...

Active

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

No

Current Mode

100

Yes

Yes

1.87

800

~NA~

Yes

~NA~

7.8

Yes

Yes

Yes

Yes

$1.1008

More Details

NCP11184A130PG

Loading...

Active

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

No

Current Mode

130

Yes

Yes

1.87

800

~NA~

Yes

~NA~

7.8

Yes

Yes

Yes

Yes

$1.1008

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.