High-Voltage Switcher for low Power offline SMPS

Overview

The NCP1067X products integrate a fixed frequency current mode controller with a700 V MOSFET. Available in a SOIC-7 package, the NCP1067X offer a high level ofintegration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding).During nominal load operation, the NCP1067X switches at one of the availablefrequencies (60 or 100 kHz). When the output power demand diminishes, the IC automatically enters into a skip mode to reduce the standby consumption down.Protection features include: a timer to detect an overload or a short−circuit event,Overvoltage Protection with auto−recovery.For improved standby performance, the connection of an auxiliary winding orsupplying the IC from the output, stops the DSS operation and helps to reduce input power consumption below 15 mW at high line.NCP1067x can be seamlessly used both in non-isolated and in isolated topologies.

  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods (Washing, Cold, Aircon ,...)
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
  • Built−in 700 V MOSFET with RDS(on) of 12 Ω
  • Large Creepage Distance Between High−voltage Pins
  • 780 mA Peak Current
  • Direct Feedback connection for non-isolated converter
  • Auto-Recovery Output Short Circuit Protection with Timer-Based Detection
  • Frequency Jittering
  • Current−Mode Fixed Frequency Operation – 60 or 100 kHz
  • Skip-Cycle at low peak currents
  • Dynamic Self−Supply

Tools and Resources

Product services, tools and other useful resources related to NCP10672

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP10672BD060R2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC8 MISSING PIN 3

1

260

REEL

2500

Yes

Current Mode

60

Yes

Yes

12

700

780

Yes

8

7

Yes

No

No

No

$0.5298

More Details

NCP10672BD100R2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC8 MISSING PIN 3

1

260

REEL

2500

Yes

Current Mode

100

Yes

Yes

12

700

780

Yes

8

7

Yes

No

No

No

$0.5245

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.