Monolithic High Voltage Gated Oscillator Power Switching Regulator

Obsolete

Overview

The NCP1050 through NCP1055 are monolithic high voltage regulators that enable end product equipment to be compliant with low standby power requirements. This device series combines the required converter functions allowing a simple and economical power system solution for office automation, consumer, and industrial products. These devices are designed to operate directly from a rectified AC line source. In flyback converter applications they are capable of providing an output power that ranges from 6.0 W to 40 W with a fixed AC input of 100 V, 115 V, or 230 V, and 3.0 W to 20 W with a variable AC input that ranges from 85 V to 265 V. This device series features an active startup regulator circuit that eliminates the need for an auxiliary bias winding on the converter transformer, fault logic with a programmable timer for converter overload protection, unique gated oscillator configuration for extremely fast loop response with double pulse suppression, power switch current limiting, input undervoltage lockout with hysteresis, thermal shutdown, and auto restart fault detection. These devices are available in an economical 8-pin dual-in-line package.

  • AC–DC Converters
  • Wall Adapters
  • Portable Electronic Chargers
  • Low Power Standby and Keep–Alive Supplies
  • Startup Circuit Eliminates the Need for Transformer Auxiliary Bias Winding
  • Optional Auxiliary Bias Winding Override for Lowest Standby Power Applications
  • Converter Output Overload and Open Loop Protection
  • Auto Restart Fault Protection
  • IC Thermal Fault Protection
  • Unique, Dual Edge, Gated Oscillator Configuration for Extremely Fast Loop Response
  • Oscillator Frequency Dithering with Controlled Slew Rate Driver for Reduced EMI
  • Low Power Consumption Allowing European Blue Angel Compliance
  • On–Chip 700 V Power Switch Circuit and Active Startup Circuit
  • Rectified AC Line Source Operation from 85 V to 265 V
  • Input Undervoltage Lockout with Hysteresis
  • Oscillator Frequency Options of 44 kHz, 100 kHz, 136 kHz
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1051

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCP1051P100G

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

No

Current Mode

100

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1051P136G

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

No

Current Mode

136

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1051P44G

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

No

Current Mode

44

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1051ST100T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

Current Mode

100

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1051ST136T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

Current Mode

136

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

NCP1051ST44T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

Current Mode

44

Yes

Yes

30

700

200

Yes

6.3

Yes

Yes

No

No

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.