High Voltage Switching Regulator

Last Shipments

Overview

The MC33363B is a monolithic high voltage switching regulator that is specifically designed to operate from a rectified 240 Vac line source. This integrated circuit features an on-chip 700 V/1.0 A MOSFET power switch, 500 V active off-line startup FET, duty cycle controlled oscillator, currentlimiting comparator with a programmable threshold and leading edge blanking, latching pulse width modulator for double pulse suppression, high gain error amplifier, and a trimmed internal bandgap reference. Protective features include cycle-by-cycle current limiting, input undervoltage lockout with hysteresis, overvoltage protection, and thermal shutdown.

  • On-Chip 700 V, 1.0 A MOSFET Power Switch
  • Rectified 240 Vac Line Source Operation
  • On-Chip 500 V Active Off-Line Startup FET
  • Latching PWM for Double Pulse Suppression
  • Cycle-By-Cycle Current Limiting
  • Input Undervoltage Lockout with Hysteresis
  • Over-Voltage Protection
  • Trimmed Internal Bandgap Reference
  • Internal Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to MC33363B

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

MC33363BDWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

No

Current Mode

285

No

No

14

700

400

Yes

No

Yes

No

No

No

No

Price N/A

More Details

MC33363BDWR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

No

Current Mode

285

No

No

14

700

400

Yes

No

Yes

No

No

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.