650V Integrated Power Switch with Quasi-Resonant Operation for 60Watt offline flyback converters

Favorite

Overview

A Quasi-Resonant Converter (QRC) generally shows lower EMI and higher power conversion efficiency than a conventional hard-switched converter with a fixed switching frequency. The FSQ-series is an integrated Pulse-Width Modulation (PWM) controller and SenseFET specifically designed for quasi-resonant operation and Alternating Valley Switching (AVS). The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading- Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for a loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSQ-series can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective designs of quasi-resonant switching flyback converters.

  • LCD TV
  • Optimized for Quasi-Resonant Converter (QRC)
  • Low EMI through Variable Frequency Control and AVS(Alternating Valley Switching)
  • High-Efficiency through Minimum Voltage Switching
  • Narrow Frequency Variation Range over Wide Loadand Input Voltage Variation
  • Advanced Burst-Mode Operation for Low StandbyPower Consumption
  • Simple Scheme for Sync Voltage Detection
  • Pulse-by-Pulse Current Limit
  • Various Protection functions: Overload Protection(OLP), Over-Voltage Protection (OVP), Internal ThermalShutdown (TSD) with Hysteresis, Output ShortProtection (OSP)
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Internal Startup Circuit
  • Internal High-Voltage Sense FET (650V)
  • Built-in Soft-Start (17.5ms)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSQ0565RSWDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

Current Mode

Variable

-

-

1.76

650

2250

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :