High Performance 800 V Off-line Switcher with HV Startup and SenseFET

Last Shipments

Overview

The FSL5x8A/H is an integrated peak-current-mode controlled pulse width modulation (PWM) power switch, specifically designed for off-line switch-mode power supplies. The PWM controller includes an advanced soft-start, frequency hopping, optimized gate driver, internal transconductance amplifier, temperature-compensated precise current source for loop compensation and enhanced self-protections circuitry as well. Compared with a discrete MOSFET and PWM controller solution, the FSL5x8A/H allows to reduce total cost, component count, size, and weight, while simultaneously increase efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective design of both isolated and non-isolated Flyback converters.

  • Auxiliary & Stand-by Power Supply
  • Major Home Appliances power supplies
  • Low to medium Power Chargers & Adapters

  • White Goods (Air-con, Fridges, Washing machines, ....)
  • E-Meters
  • Industrial equipments
  • Consumer Equipment Power Supply

  • Rugged 800V FET with 6.3Ω Typ. RDS(on) with Built-in HV current source for start up
  • Fine-tunable Skip Mode Operation
  • Integrated Line Compensation
  • Line Brown-in, Brown-out Function
  • Line Over-voltage Protection (LOVP)
  • Fsw options: 100 & 130 kHz
  • Peak Current: FSL518A = 610mA and FSL518H = 460 mA
  • Seamless implementation of isolated and non-isolated topologies

Tools and Resources

Product services, tools and other useful resources related to FSL518

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL518APG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

Current Mode

100

Yes

Yes

6.3

800

610

Yes

4

8

Yes

Yes

Yes

No

Price N/A

More Details

FSL518HPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

Current Mode

130

Yes

Yes

6.3

800

460

Yes

4

8

Yes

Yes

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.