650V Integrated Power Switch with Error Amplifier and no bias winding for 3Watt offline buck converters

Overview

The FSL306LR integrate Pulse Width Modulator (PWM) and SenseFET is specifically designed for high-performance offline buck, buck-boost, and non-isolation flyback Switched Mode Power Supplies (SMPS) with minimal external components. This device integrates a high-voltage power regulator that enables operation without auxiliary bias winding. An internal transconductance amplifier reduces external components for the feedback compensation circuit.
The integrated PWM controller includes: 10 V regulator for no external bias circuit, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), an optimized gate turn-on / turn-off driver, EMI attenuator, Thermal Shutdown (TSD), temperature-compensated precision current sources for loop compensation, and fault-protection circuitry. Protections include: Overload Protection (OLP), Over-Voltage Protection (OVP), Feedback Open Loop Protection (FB_OLP), and Abnormal Over-Current Protection (AOCP). FSL306LRN offers good soft-start performance during startup.
The internal high-voltage startup switch and the Burst-Mode operation with very low operating current reduce the power loss in Standby Mode. As the result, it is possible to reach power loss of 120 mW without external bias and 25 mW with external bias when input voltage is 230 VAC.

  • This product is general usage and suitable for many different applications.
  • Built-in Avalanche Rugged SenseFET: 650 V
  • Fixed Operating Frequency: 50 kHz
  • No-Load Power Consumption: < 25 mW at 230 VAC with External Bias; <120 mW at 230 VAC without External Bias
  • No Need for Auxiliary Bias Winding
  • Frequency Modulation for Attenuating EMI
  • Pulse-by-Pulse Current Limiting
  • Ultra-Low Operating Current: 250 µA
  • Built-in Soft-Start and Startup Circuit
  • Adjustable Peak Current Limit
  • Built-in Transconductance (Error) Amplifier
  • Various Protections: Overload Protection (OLP), Over-Voltage Protection (OVP), Feedback Open Loop Protection (FB_OLP), AOCP (Abnormal Over-Current Protection), Thermal Shutdown (TSD)
  • Fixed 650 ms Restart Time for Safe Auto-Restart Mode of All Protections

Tools and Resources

Product services, tools and other useful resources related to FSL306LR

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL306LRL

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP7 MINUS PIN 6 GW

3

250

TUBE

3000

No

Current Mode

50

-

-

12

650

450

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSL306LRLX

Loading...

Active

CAD Model

Pb

A

H

P

PDIP7 MINUS PIN 6 GW

3

250

REEL

1000

Yes

Current Mode

50

-

-

12

650

450

Yes

-

Yes

Yes

-

-

No

$0.6395

More Details

FSL306LRN

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

Yes

Current Mode

50

-

-

12

650

450

Yes

-

Yes

Yes

-

-

No

$0.6107

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.