650V Integrated Power Switch with Line UVP and no bias winding for 7Watt offline flyback converters

Last Shipments

Overview

The FSL206MR integrates a Pulse Width Modulator (PWM) and SenseFET is specifically designed for high-performance offline Switch Mode Power Supplies (SMPS) while minimizing external components. This device integrates high-voltage power regulators that combine an avalanche-rugged SenseFET with a current mode PWM control block.
The integrated PWM controller includes: a 7.8V regulator, eliminating the need for an auxilliary bias winding; Under-Voltage Lockout (UVLO) Protection; Leading-Edge Blanking (LEB); an optimized gate turn-on/turn-off driver; EMI attenuator; Thermal Shutdown (TSD) protection; temperature- compensated precision current sources for loop compensation; soft-start during startup; and fault-protection circuitry such as Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over- Current Protection (AOCP) and Line Under-Voltage Protection (LUVP).
The internal high-voltage startup switch and the Burst-Mode operation with very low operating current reduce the power loss in Standby Mode. As a result, it is possible to reach a power loss of 150mW with no bias winding and 25mW (for FSL206MR) or 30mW (for FSL206MRBN) with a bias winding under no-load conditions when the input voltage is 265VAC.

  • Motion Control - Home Appliance
  • Motion Control - Industrial Motor
  • Smart Grid
  • Smart Meter
  • DVD/Set Top Boxes
  • LED TV
  • • Internal Avalanche Rugged SenseFET: 650V
    • Precision Fixed Operating Frequency: 67kHz
    • No-Load <150mW at 265VAC without Bias Winding;
  • <25mW with Bias Winding for FSL206MR
  • <30mW with Bias Winding for FSL206MRBN
    • No Need for Auxiliary Bias Winding
    • Frequency Modulation for Attenuating EMI
    • Line Under-Voltage Protection (LUVP)
    • Pulse-by-Pulse Current Limiting
    • Low Under-Voltage Lockout (UVLO)
    • Ultra-Low Operating Current: 300µA
    • Built-In Soft-Start and Startup Circuit
    • Various Protections: Overload Protection (OLP),Over-Voltage Protection (OVP), Thermal Shutdown(TSD), Abnormal Over-Current Protection (AOCP),Auto-Restart Mode for All Protections

Tools and Resources

Product services, tools and other useful resources related to FSL206MR

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL206MRBN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

No

Current Mode

67

-

-

14

650

600

Yes

1.9

Yes

Yes

-

Yes

No

Price N/A

More Details

FSL206MRL

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8 GW

3

250

TUBE

3000

No

Current Mode

67

-

-

14

650

600

Yes

1.9

Yes

Yes

-

Yes

No

Price N/A

More Details

FSL206MRLX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8 GW

3

250

REEL

1000

No

Current Mode

67

-

-

14

650

600

Yes

1.9

Yes

Yes

-

Yes

No

Price N/A

More Details

FSL206MRN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

No

Current Mode

67

-

-

14

650

600

Yes

1.9

Yes

Yes

-

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.