650V Integrated Power Switch with Abnormal OCP for 60Watt offline flyback converters

Obsolete

Overview

The FSGM0565RB is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switch-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading- Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSGM series can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform suited for cost-effective design of a flyback converter.

  • LCD TV
  • LED TV
  • LCD Monitor
  • DVD/Set Top Boxes

  • Soft Burst-Mode Operation for Low Standby Power Consumption and Low Noise
  • Precision Fixed Operating Frequency: 66kHz
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection(OLP), Over-Voltage Protection (OVP), AbnormalOver-Current Protection (AOCP), Internal ThermalShutdown (TSD) with Hysteresis, Output ShortProtection (OSP), and Under-Voltage Lockout(UVLO) with Hysteresis
  • Auto-Restart Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 650V
  • Built-in Soft-Start: 15ms

Tools and Resources

Product services, tools and other useful resources related to FSGM0565RB

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSGM0565RBLDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

Current Mode

67

-

-

1.76

650

2200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSGM0565RBWDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

N

Current Mode

67

-

-

1.76

650

2200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.