650V Integrated Power Switch with Abnormal OCP for 70Watt offline flyback converters

Obsolete

Overview

The FSD176MRT is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switch-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSD176MRT can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective design of a flyback converter.

  • LCD TV
  • LED TV
  • LCD Monitor
  • DVD/Set Top Boxes
  • Advanced Soft Burst-Mode Operation for Low Standby Power and Low Audible Noise
  • Random Frequency Fluctuation for Low EMI
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis, Output-Short Protection (OSP), and Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current (0.4mA) in Burst Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 650V
  • Built-in Soft-Start: 15ms
  • Auto-Restart Mode

Tools and Resources

Product services, tools and other useful resources related to FSD176MRT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSD176MRTLDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

No

Current Mode

67

-

-

1.3

650

3500

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSD176MRTUDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-6 FullPak

NA

0

TUBE

400

No

Current Mode

67

-

-

1.3

650

3500

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.