650V Integrated Power Switch for 60Watt offline flyback converters

Obsolete

Overview

A Quasi-Resonant Converter (QRC) typically shows lower EMI and higher power conversion efficiency compared to a conventional hard-switched converter with a fixed switching frequency. Therefore, a QRC is well suited for noise-sensitive applications, such as color TV and audio. Each product in the FSCQ series contains an integrated Pulse Width Modulation (PWM) controller and a SenseFET. This series is specifically designed for quasi-resonant off-line Switch Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed frequency oscillator, under-voltage lockout, leading-edge blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSCQ series can reduce total cost, component count, size, and weight; while increasing efficiency, productivity, and system reliability. These devices provide a basic platform for cost-effective designs of quasi-resonant switching flyback converters.

  • CRT TV
  • Optimized for Quasi-Resonant Converter (QRC)
  • Advanced Burst-Mode Operation for under 1 W Standby Power Consumption
  • Pulse-by-Pulse Current Limit
  • Overload Protection (OLP) – Auto Restart
  • Over-Voltage Protection (OVP) – Auto Restart
  • Abnormal Over-Current Protection (AOCP) – Latch
  • Internal Thermal Shutdown (TSD) – Latch
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Startup Current (Typical: 25 μA)
  • Internal High Voltage SenseFET
  • Built-in Soft-Start (20 ms)
  • Extended Quasi-Resonant Switching

Tools and Resources

Product services, tools and other useful resources related to FSCQ0565RT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSCQ0565RTYDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5 FullPak

NA

0

TUBE

400

No

Current Mode

Variable

-

-

1.76

650

3500

Yes

-

Yes

Yes

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.