650V Integrated Power Switch with Abnormal OCP for 26Watt offline flyback converters

Last Shipments

Overview

The FSL146MRBN is an integrated Pulse Width Modulation (PWM) controller and SenseFET designed for offline Switch-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSL146MRBN can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform that is well suited for cost-effective design of a flyback converter.

  • This product is general usage and suitable for many different applications.

  • Advanced Soft Burst-Mode Operation for Low Standby Power and Low Audible Noise
  • Random Frequency Fluctuation for Low EMI
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis, Output-Short Protection (OSP), and Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current (0.4mA) in Burst Mode
  • Internal Startup Circuit
  • Internal High-Voltage SenseFET: 650V
  • Built-in Soft-Start: 15ms
  • Auto-Restart Mode

Tools and Resources

Product services, tools and other useful resources related to FSL146MRBN

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL146MRBN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

Current Mode

67

-

-

2.1

650

1500

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.