Current Mode PWM Controller

Favorite

Overview

The NCV3843BV is a high performance fixed frequency current mode controller. They are specifically designed for Off−Line and DC−DC converter applications offering the designer a cost−effective solution with minimal external components. These integrated circuits feature a trimmed oscillator for precise duty cycle control, a temperature compensated reference, high gain error amplifier, current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET.

Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle−by−cycle current limiting, programmable output deadtime, and a latch for single pulse metering. These devices are available in a surface mount (SOIC−8) plastic package as well as the 14−pin plastic surface mount (SOIC−14). The SOIC−14 package has separate power and ground pins for the totem pole output stage.

The NCV3843BV is tailored for lower voltage applications having UVLO thresholds of 8.5 V (on) and 7.6 V (off).

  • Trimmed Oscillator for Precise Frequency Control
  • Oscillator Frequency Guaranteed at 250 kHz
  • Current Mode Operation to 500 kHz
  • Automatic Feed Forward Compensation
  • Latching PWM for Cycle−By−Cycle Current Limiting
  • Internally Trimmed Reference with Under-voltage Lockout
  • High Current Totem Pole Output
  • Under-voltage Lockout with Hysteresis
  • Low Startup and Operating Current
  • These are Pb−Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCV3843BVD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Flyback

Current Mode

52

No

Yes

Yes

No

Yes

30

200 / 200

$0.5467

More Details

NCV3843BVDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Flyback

Current Mode

52

No

Yes

Yes

No

Yes

30

200 / 200

$0.6013

More Details

Show More

1-25 of 25

Products per page

Jump to :