Resonant Controller with Synchronous Rectifier Control, Enhanced Light Load

Overview

The NCP4390 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.

  • High Efficiency 100W to 2000W Power Supplies with PFC pre-regulators
  • Large LED Displays
  • Telecom Front-End Power
  • Industrial Power Systems
  • Computing Power
  • Entry level Servers
  • Charge Current Control
  • Adaptive SR with Dual edge Tracking
  • Green Functions, provide wider PWM mode entry level including PWM disable
  • Closed Loop Soft-Start
  • Programmable dead times
  • Non-ZVS Protection
  • Wide Operating Frequency (39 kHz ~ 690 kHz)
  • Protection Functions with Auto-Restart- Over-Current Protection (OCP)- Output Short Protection (OSP)- Power Limit by Compensation Cutback (Frequency Shift)- Overload Protection (OLP) with Programmable Shutdown Delay Time- Over-Temperature Protection (OTP)
  • Wide Operating Temperature Range -40°C to +125°C

Tools and Resources

Product services, tools and other useful resources related to NCP4390

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP4390DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Yes

Half-Bridge

Current Mode

Up to 690

Yes

8.6

Yes

No

Yes

20

100 / 100

$0.9936

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.