Controller, Quasi Resonant, Current Mode, Low Standby, with PFC Shutdown

Obsolete

Overview

Housed in a SO-14 package, the NCP1381 includes everything needed to build rugged and efficient Quasi-Resonant (QR) Switching Power Supplies. When powered by a front-end Power Factor Correction circuitry, the NCP1381 automatically disconnects the PFC controller in low output loading conditions (with an adjustable level), thus improving the standby power. This is particularly well suited for medium to high power offline applications, e.g. notebook adapters.
When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at an adjustable low peak current together with a proprietary Soft-Skip technique, no acoustic noise takes place. Skip cycle also offers the ability to easily select the maximum switching frequency at which foldback and standby take place.
The NCP1381 also features several efficient protection options like a) a short-circuit overload detection independent of the auxiliary voltage b) an auto-recovery brown-out detection and c) an input to externally latch the circuit in case of Overvoltage Protection or Over Temperature Protection.
NCP1381 vs. NCP1382 Latchoff Level On the Skip Adjustment Pin:
3.5 V Typ - NCP1381
2.5 V Typ - NCP1382

  • High Power AC/DC Adaptors for Notebook, etc.
  • Offline Battery Chargers
  • Set-Top Boxes Power Supplies,TV Monitors, etc.
  • Current-Mode Quasi-Resonant Operation
  • Adjustable Line Over Power Protection
  • Extremly Low Startup Current of 15 uA Maximum
  • Soft-Skip™ Cycle Capability at Adjustable Peak Currents
  • Plateau Sensing Overvoltage
  • Brown-out Protection
  • Maximum TON Limitation
  • Overpower Protection by Current Sense Offset
  • Internal 5ms Soft-Start Management
  • Short-Circuit Protection Independent of Auxiliary Level
  • External Latch Input Pin for an OTP Signal
  • Go-To-Standby Signal for the PFC Front Stage
  • True Frequency (TON + TOFF) Clamp Circuit
  • Low and Noiseless, No-Load Standby Power
  • Internal Leading Edge Blanking
  • +500 mA/-800 mA Peak Current Drive Capability
  • 5 V/10 mA Reference Voltage

Tools and Resources

Product services, tools and other useful resources related to NCP1381

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1381DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Flyback

Current Mode

Variable

Yes

Yes

Yes

Yes

Yes

20

500 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.