Current-Mode Controller for Free Running Quasi-Resonant Operation

Overview

The NCP1378 combines a true current mode modulator and a demagnetization detector to ensure full borderline / critical Conduction Mode in any load/line conditions and minimum drain voltage switching (Quasi-Resonant operation). Thanks to its inherent skip cycle capability, the controller enters burst mode as soon as the power demand falls below a predetermined level. As this happens at low peak current, no audible noise can be heard. An internal 8µs timer prevents the free-run frequency to exceed 100kHz (therefore below the 150kHz CISPR-22 EMI starting limit), while the skip adjustment capability lets the user select the frequency at which the burst foldback takes place.
The transformer core reset detection is done through an auxiliary winding which, brought via a dedicated pin, also enables fast Over-Voltage Protection (OVP). Once an OVP has been detected, the IC permanently latches-off.
The NCP1378 also features an efficient protective circuitry that, in presence of an overcurrent condition, disables the output pulses and enters a safe burst mode, trying to re-start. Once the default has gone, the device auto-recovers. Finally an internal 1ms soft-start eliminates the traditional startup stress.
The NCP1378 is tailored for low voltage applications thanks to a VCC start-up threshold of 8.4 V and a UVLO of 7.5 V.

  • Battery-based operations

  • Free-running borderline / critical mode quasi-resonant operation
  • Latched Over Voltage Protection
  • Auto-recovery short-circuit protection via UVLO crossover
  • Current-Mode with adjustable Skip-cycle capability
  • Internal 1ms soft-start
  • Internal temperature shutdown
  • Internal Leading Edge Blanking
  • 500mA peak current source/sink capability
  • External latch triggering, e.g. via over-temperature signal
  • Direct optocoupler connection
  • SPICE models available for TRANsient and AC analysis
  • Internal 8µs minimum TOFF
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1378

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.