Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller

Favorite

Overview

The NCP1360 offers a new solution targeting output power levels from a few watts up to 20 W in a universal-mains flyback application.Thanks to a novel method this new controller saves the secondary feedback circuitry (opto-coupler and TL431 reference) while achieving excellent line and load regulation.The NCP1360 operates in valley lockout quasi-resonant peak current mode control mode at high load to provide high efficiency. When the power on the secondary side starts to diminish, the controller automatically adjusts the duty-cycle then at lower load the controller enters in pulse frequency modulation at fixed peak current with a valley switching detection. This technique allows keeping the output regulation with tiny dummy load. Valley lockout at the first 4 valleys prevent valley jumping operation and then a valley switching at lower load provides high efficiency.

  • No frequency clamp, 80 or 110 kHz Maximum Switching Frequency
  • Quasi-Resonant with Valley Switching Operation
  • Fixed Peak Current & Deep frequency foldback @ light load operation
  • Cycle by Cycle peak current limit
  • Wide Operation VCC range (up to 28 V)
  • Internal Temperature Shutdown
  • CS & Vs/ZCD pin Short and Open Protection
  • Constant Current Primary-side feedback eliminates secondary controller
  • ±10% Current Regulation
  • Build-in soft-sart
  • Clamped Gate-drive Output for Mosfet
  • Less than 30 mW No-Load Performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1360AABCYSNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

N

Flyback

Current Mode

Variable

Yes

6.5

Yes

Yes

Yes

28

2000 / 1000

Price N/A

More Details

NCP1360BABCYSNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

N

Flyback

Current Mode

Variable

Yes

6.5

Yes

No

Yes

28

2000 / 1000

Price N/A

More Details

NCP1360BACCYSNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

N

Flyback

Current Mode

Variable

Yes

6.5

Yes

No

Yes

28

2000 / 1000

Price N/A

More Details

NCP1360BBCCYSNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

N

Flyback

Current Mode

Variable

Yes

6.5

Yes

No

Yes

28

2000 / 1000

Price N/A

More Details

NCP1360BCCCYSNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

N

Flyback

Current Mode

Variable

Yes

6.5

Yes

No

Yes

28

2000 / 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :