Offline switching controllers; including fixed-frequency flyback & forward PWM controllers, and current mode and voltage mode controllers.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Topology

Control Mode

fsw Typ (kHz)

≥

kHz

≤

kHz

Stand-by Mode

UVLO (V)

≥

≤

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

≥

V

≤

V

Drive Cap. (mA)

≥

mA

≤

mA

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

92

┗

Orderable Parts:

432

Product Groups:

92

┗

Orderable Parts:

432

Product Group

Status

CAD Models

Compliance

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Last Shipments

View CAD

Pb

A

H

P

Forward

Voltage Mode

Up to 1000

No

Yes

No

Yes

Yes

15

1000

SOIC-16

1

260

No

Price N/A

More Details

Last Shipments

View CAD

Pb

A

H

P

Flyback

Current Mode

Up to 130

Yes

5.5

Yes

No

No

29

1000 / 1000

SOIC-10

3

260

No

Price N/A

More Details

Last Shipments

View CAD

Pb

A

H

P

Quasi-Resonant

Current Mode

125kHz

Yes

6V

Yes

No

Yes

60V

500 / 500

SOIC-8

3

260

No

Price N/A

More Details

Active

View CAD

Pb

A

H

P

LLC

Current Mode

Up to 690

Yes

8.5

Yes

No

Yes

20

100 / 100

SOP-16

1

260

Yes

$1.0197

More Details

Obsolete

View CAD

Pb

A

H

P

-

Voltage or Current

Adj.

No

Yes

Yes

No

-

30

200

SOIC-16W

3

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Push-Pull

Current/Voltage Mode

1000

No

Yes

Yes

No

Yes

30

200 / 200

SOIC-16W,

PDIP-16

3,

NA

260,

0

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Flyback

Voltage Mode

200

No

Yes

No

No

Yes

42

200

PDIP-14,

SOIC-14

NA,

1

0,

260

No

Price N/A

More Details

Active, Not Rec

Lifetime

Obsolete

View CAD

Pb

A

H

P

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

PDIP-16,

SOIC-16W

NA,

3

0,

260

No

$0.0 - $1.5442

More Details

Last Shipments

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

Up to 150

Yes

Yes

No

No

No

16

220 / 600

SOIC-16,

SOIC-8

3,

1

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

-

Voltage or Current

Adj.

No

Yes

Yes

No

-

30

200

PDIP-16

NA

0

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Push-Pull

Current/Voltage Mode

1000

No

Yes

Yes

No

-

30

200 / 200

PDIP-16,

SOIC-16W

NA,

3

0,

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Step-Up/Step-Down

Voltage Mode

200

No

Yes

No

No

No

42

200

SOIC-14,

PDIP-14

1,

NA

260,

0

No

Price N/A

More Details

Last Shipments

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

40,

100,

60

Yes

No

Yes

No

No

16

250 / 250

SOIC-8,

PDIP-8

1,

NA

260,

0

No

Price N/A

More Details

Last Shipments

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

60,

100,

40

Yes

Yes

Yes

No

No

16

250

SOIC-8,

PDIP-8

1,

NA

260,

0

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

Up to 1000

Yes

yes

Yes

Yes

Yes

16

500 / 500

PDIP-8,

SOIC-8

NA,

1

0,

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

Up to 1000

Yes

Yes

Yes

Yes

Yes

18

500 / 500

SOIC-7

1

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

Variable

Yes

Yes

No

No

No

18

30 / 30

TSOP-6

1

260

No

Price N/A

More Details

Obsolete

View CAD

Pb

A

H

P

Flyback

Current Mode

65,

133,

100

Yes

No

Yes

No

No

16

500

SOIC-8,

PDIP-8

1,

NA

260,

0

No

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :