AC-DC Active Clamp Flyback PWM Controller

Active

Overview

The NCP1568 is a highly integrated Ac-Dc PWM controller designed to implement an active clamp flyback topology. NCP1568 employs a proprietary variable frequency algorithm to enables zero voltage switching (ZVS) of the MOSFETs across line & load conditions. The ZVS feature allows high frequency operation increasing power density of a power converter while achieving high efficiency. A HV startup circuit, a strong low side driver, and a 5V logic level driver for active clamp FET, including SJ FETs and GaN FETs, are integrated. The NCP1568 is suitable for a variety of applications including Ac-Dc adapters, industrial, telecom, lighting and other applications where power density is an important requirement.

  • AC-DC Power Conversion
  • USB Power Delivery
  • Qualcomm Quick Charge

  • USB Type C Power Delivery
  • High Density Notebook & Mobile Adapters
  • Server Auxiliary Power
  • Industrial Power Supplies

  • Active Clamp Flyback Topology
  • Multi-mode Operation
  • Programmable Control Scheme
  • Quiet Skip
  • Programmable Frequency

Tools and Resources

Product services, tools and other useful resources related to NCP1568

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1568G00DBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

N

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

Yes

Yes

27

850 / 1500

Price N/A

More Details

NCP1568G01DBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

N

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

No

Yes

27

850 / 1500

Price N/A

More Details

NCP1568G03DBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

F

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

No

Yes

27

850 / 1500

$0.9545

More Details

NCP1568G04DBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

F

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

No

Yes

27

850 / 1500

$2.7309

More Details

NCP1568S00DBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

N

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

Yes

Yes

27

850 / 1500

Price N/A

More Details

NCP1568S01DBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

N

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

Yes

Yes

27

850 / 1500

Price N/A

More Details

NCP1568S02DBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP16 MINUS PINS 2,3,14 & 15

1

260

REEL

2500

Y

Active Clamp Flyback

Current Mode

100 kHz to 1 MHz

Yes

9

Yes

Yes

Yes

27

850 / 1500

$2.7309

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.