PWM Controller, Free Running Quasi-Resonant Current Mode

Obsolete

Overview

The NCP1207A/B combines a true current mode modulator and a demagnetization detector to ensure full borderline/critical Conduction Mode in any load/line conditions and minimum drain voltage switching (Quasi-Resonant operation). Due to its inherent skip cycle capability, the controller enters burst mode as soon as the power demand falls below a predetermined level. As this happens at low peak current, no audible noise can be heard. For the NCP1207A, an internal 8.0 micro s timer prevents the free-run frequency to exceed 125 kHz (therefore below the 150 kHz CISPR-22 EMI starting limit), while the skip adjustment capability lets the user select the frequency at which the burst foldback takes place. For the NCP1207B, the internal timer duration is reduced to 4.5 micro s to allow operation at higher frequencies (up to 200 kHz).
The Dynamic Self-Supply (DSS) drastically simplifies the transformer design in avoiding the use of an auxiliary winding to supply the NCP1207A/B. This feature is particularly useful in applications where the output voltage varies during operation (e.g. battery chargers). Due to its high-voltage technology, the IC is directly connected to the high-voltage DC rail. As a result, the short-circuit trip point is not dependent upon any VCC auxiliary level.
The transformer core reset detection is done through an auxiliary winding which, brought via a dedicated pin, also enables fast overvoltage Protection (OVP). Once an OVP has been detected, the IC permanently latches off.
Finally, the continuous feedback signal monitoring implemented with an overcurrent fault protection circuitry (OCP) makes the final design rugged and reliable.

  • Auxiliary power supplies
  • AC/DC adapters for notebook
  • Offline battery chargers
  • Free-Running Borderline/Critical Mode Quasi-Resonant Operation
  • Current-Mode with Adjustable Skip-Cycle capability
  • Auto-Recovery Over Current Protection
  • 500 mA Peak Current Source/Sink Capability
  • Internal 1.0 ms SoftStart
  • Internal 4.5 s Minimum TOFF
  • Latched Over Voltage Protection

Tools and Resources

Product services, tools and other useful resources related to NCP1207B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1207BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

Up to 1000

Yes

Yes

Yes

Yes

Yes

18

500 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.