NCP4306: Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies
The NCP4306 is high performance driver tailored to control a synchronous rectification MOSFET in switch mode power supplies. Thanks to its high performance drivers and versatility, it can be used in various topologies such as DCM or CCM flyback, quasi resonant flyback, forward and half bridge resonant LLC.
The combination of externally or fixed adjustable minimum off-time and on-time blanking periods helps to fight the ringing induced by the PCB layout and other parasitic elements. A reliable and noise less operation of the SR system is insured due to the Self Synchronization feature. The NCP4306 also utilizes Kelvin connection of the driver to the MOSFET to achieve high efficiency operation at full load and utilizes a light load detection architecture to achieve high efficiency at light load.
The precise turn−off threshold, extremely low turn−off delay time and high sink current capability of the driver allow the maximum synchronous rectification MOSFET conduction time and enables maximum SMPS efficiency. The high accuracy driver and 5 V gate clamp enables the use of GaN MOSFETs.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Software (1) | Package Drawings (4) |
Design Notes (3) | Videos (3) |
Simulation Models (3) | Evaluation Board Documents (17) |
Data Sheets (1) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP4306FLY100GEVB | Active |
|
NCP4306 high efficiency SR evaluation board for Flyback application, with 100V MosFET | ||
NCP4306FLY150GEVB | Active |
|
NCP4306 high efficiency SR evaluation board for Flyback application, with 150V MosFET | ||
NCP4306LLC60GEVB | Active |
|
NCP4306 high efficiency SR evaluation board for LLC application, with 60V MosFET | ||
STR-ACF-12V100WPSU-GEVB | Active |
|
Strata Enabled NCP1568 100W AC to DC Converter |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP4306AAAZZZADR2G | Active |
|
NCP4306, SOIC-8 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.2933 | ||||||||
NCP4306AAAZZZAMN1TBG | Active |
|
NCP4306 | DFN-8 | 506BP | 1 | 260 | Tape and Reel | 3000 | $0.3733 | ||||||||
NCP4306AAAZZZAMNTWG | Active |
|
NCP4306 | DFN-8 | 488AF | 1 | 260 | Tape and Reel | 4000 | $0.44 | ||||||||
NCP4306AADZZZADR2G | Active |
|
NCP4306, Flyback (dV/dt) - 100V/us, SOIC-8 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.2933
|
||||||||
NCP4306AADZZZAMN1TBG | Active |
|
NCP4306 | DFN-8 | 506BP | 1 | 260 | Tape and Reel | 3000 | $0.3733 | ||||||||
NCP4306AADZZZAMNTWG | Active |
|
NCP4306 | DFN-8 | 488AF | 1 | 260 | Tape and Reel | 4000 | $0.44 | ||||||||
NCP4306AAHZZZADR2G | Active |
|
NCP4306, LLC exception - multiplier 4, SOIC-8 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.2667
|
||||||||
NCP4306DADZZBASNT1G | Active |
|
NCP4306 | TSOP-6 | 318G-02 | 1 | 260 | Tape and Reel | 3000 | $0.2267
|
||||||||
NCP4306DADZZDASNT1G | Active |
|
NCP4306, Flyback (dV/dt) - 100V/us, TSOP-6 | TSOP-6 | 318G-02 | 1 | 260 | Tape and Reel | 3000 | $0.2267
|
||||||||
NCP4306DAHZZAASNT1G | Active |
|
NCP4306, LLC exception - multiplier 4, TSOP-6 | TSOP-6 | 318G-02 | 1 | 260 | Tape and Reel | 3000 | $0.2267 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.