feedback
Rate this webpage
Need
Support?

NCP1568: AC-DC Active Clamp Flyback PWM Controller

Datasheet: AC-DC Active Clamp Flyback PWM IC
Rev. 4 (766kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP1568 is a highly integrated Ac-Dc PWM controller designed to implement an active clamp flyback topology. NCP1568 employs a proprietary variable frequency algorithm to enables zero voltage switching (ZVS) of the MOSFETs across line & load conditions. The ZVS feature allows high frequency operation increasing power density of a power converter while achieving high efficiency. A HV startup circuit, a strong low side driver, and a 5V logic level driver for active clamp FET, including SJ FETs and GaN FETs, are integrated. The NCP1568 is suitable for a variety of applications including Ac-Dc adapters, industrial, telecom, lighting and other applications where power density is an important requirement.
Features   Benefits
     
  • Active Clamp Flyback Topology
 
  • ZVS and high frequency operation
  • Multi-mode Operation
 
  • Enhanced light load efficiency
  • Programmable Control Scheme
 
  • Operation with Silicon or GaN FETs
  • Quiet Skip
 
  • Eliminates audible noise
  • Programmable Frequency
 
  • 100 kHz to 1 MHz operation
Applications   End Products
  • AC-DC Power Conversion
  • USB Power Delivery
  • Qualcomm Quick Charge
 
  • High Density Notebook & Mobile Adapters
  • USB Type C Power Delivery
  • Server Auxiliary Power
  • Industrial Power Supplies
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1568DC48WGEVB Active
Pb-free
NCP1568 100-400V Input, 48W DC-DC Evaluation board
NCP1568PD60WGEVB Active
Pb-free
NCP1568 USB-PD 60W Evaluation board
STR-ACF-12V100WPSU-GEVB Active
Pb-free
Strata Enabled NCP1568 100W AC to DC Converter
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1568G00DBR2G Last Shipments
Pb-free
Halide free
NCP1568, GaN Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500  
NCP1568G01DBR2G Active, Not Rec 
Pb-free
Halide free
NCP1568, GaN Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500 $1.2173
NCP1568G03DBR2G Active
Pb-free
Halide free
NCP1568, GaN Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500 $1.1066
NCP1568G04DBR2G Active
Pb-free
Halide free
NCP1568, GaN Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500 $1.1066
NCP1568S00DBR2G Last Shipments
Pb-free
Halide free
NCP1568, SJ FET Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500  
NCP1568S01DBR2G Last Shipments
Pb-free
Halide free
NCP1568, SJ FET Optimized TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500  
NCP1568S02DBR2G Active
Pb-free
Halide free
NCP1568, SJ FET, X2 disabled TSSOP16 MINUS PINS 2,3,14 & 15 948BW 1 260 Tape and Reel 2500 $1.2173
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 22,500
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 7,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCP1568G03DBR2G  
 $1.1066 
Pb
H
 Active   
Flyback
Current Mode
100 kHz to 1 MHz
Yes
9
Yes
No
Yes
27
850 / 1500
TSSOP16 MINUS PINS 2,3,14 & 15
NCP1568G04DBR2G  
 $1.1066 
Pb
H
 Active   
Flyback
Current Mode
100 kHz to 1 MHz
Yes
9
Yes
No
Yes
27
850 / 1500
TSSOP16 MINUS PINS 2,3,14 & 15
NCP1568S02DBR2G  
 $1.2173 
Pb
H
 Active   
Flyback
Current Mode
100 kHz to 1 MHz
Yes
9
Yes
No
Yes
Yes
27
850 / 1500
TSSOP16 MINUS PINS 2,3,14 & 15
Case Outlines
948BW   
Previously Viewed Products
Clear List

Featured Video
High Density USB-PD Adapter Solution - Active Clamp Flyback PWM Controller Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.