feedback
Rate this webpage
Need
Support?

NCP13992: Current Mode Resonant Controller with Integrated High Voltage Drivers, High Performance

Datasheet: Current Mode Resonant Controller with Integrated high-Voltage Drivers, High Performance
Rev. 9 (590kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP13992 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP13992 features a dedicated output to drive the PFC controller. This feature together with dedicated quiet skip mode technique further improves light load efficiency of the whole application. The NCP13992 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.
Features   Benefits
     
  • Quiet Skip Mode technique
 
  • Improves Light Load Efficiency avoiding transformer acoustic noise
  • Current Mode Control Scheme
 
  • Built-in safety protection, improved transient response
  • Automatic Dead−time with Maximum Dead−time Clamp
 
  • Improved efficiency
Applications   End Products
  • Half Bridge Resonant Converter
  • Offline Power Supply
 
  • Notebook Adapters
  • LCD, LED and OLED TV
  • High Power AC/DC Adapter
  • Industrial and Medical Power Supply
  • Computing Power Supply
  • Lighting Power Supply
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL2801LED2GEVB Active
Pb-free
Deep Dimming 150W LED Driver with NCP13992
NCP13992AIOGEVB Active
Pb-free
NCP13992 All In One Evaluation Board
NCP13992MM240WGEVB Active
Pb-free
All-in-One 240 W power supply using NCP1618, NCP13992, NCP4306 and NCP431
NCP13992UHD300WGEVB Active
Pb-free
GaN Based Ultra-high Power Density Adapter 300W
Avnet (2020-08-19) : 1
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP13992AADR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.7626
NCP13992ABDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992ACDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992ADDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AEDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AFDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AGDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AHDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AJDR2G Active
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992ALDR2G Active 
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AMDR2G Active 
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992ARDR2G Active 
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
NCP13992AUDR2G Active 
Pb-free
Halide free
NCP13992 SOIC-16 NB 751DU 3 260 Tape and Reel 2500 $0.6933
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02) : 7,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCP13992AADR2G  
 $0.7626 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ABDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
11.9
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ACDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ADDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
Yes
No
20
500 / 1000
SOIC-16 NB
NCP13992AEDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AFDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
11.9
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AGDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AHDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
11.9
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AJDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ALDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
11.9
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AMDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ARDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
15.8
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992AUDR2G  
 $0.6933 
Pb
H
 Active   
Half-Bridge
Current Mode
Up to 750 kHz
Yes
11.9
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
Case Outlines
751DU   
Previously Viewed Products
Clear List

Featured Video
300 W Ultra High Density Adapter for Gaming Notebooks and OLED TVs
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.