feedback
Rate this webpage
Need
Support?

NCP1396: Controller, High Performance Resonant Mode, with High and Low Side Drivers

Datasheet: Controller, High Performance Resonant Mode, with High and Low Side Drivers
Rev. 7 (500.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP1396 A/B offer everything needed to build a reliable and rugged resonant mode power supply. Its unique architecture includes a 500 kHz Voltage Controlled Oscillator whose control mode brings flexibility when an ORing function is a necessity, e.g. in multiple feedback paths implementations. Thanks to its proprietary high-voltage technology, the controller welcomes a bootstrapped MOSFET driver for half-bridge applications accepting bulk voltages up to 600 V. Protections featuring various reaction times, e.g. immediate shutdown or timer-based event, brown-out, broken opto-coupler detection etc., contribute to a safer converter design, without engendering additional circuitry complexity. An adjustable deadtime also helps lowering the shoot-through current contribution as the switching frequency increases.
Features   Benefits
     
  • Fast and slow fault detection, broken FB loop detection
 
  • Improved fault handling and robustness
  • Adjustable dead-time
 
  • Prevents shoot-through currents and allows for optimization based on MOSFET characteristics
  • Adjustable soft-start
 
  • Prevents damage from current spikes and startup and reduces EMI
  • Brown-Out protection
 
  • Protects against input voltage drops and simplifies PFC association
Applications   End Products
  • FLat Panel Display Power Converters
  • High Power AC/DC Adapters
  • Industrial and Medical Power Sources
  • Offline Battery Chargers
 
  • Notebook Adapters
  • LCD TVs
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1396ADR2G Active
Pb-free
Halide free
NCP1396 SOIC-16 751AM 1 260 Tape and Reel 2500 $0.6
NCP1396BDR2G Active
Pb-free
Halide free
NCP1396 SOIC-16 751AM 1 260 Tape and Reel 2500 $0.6
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCP1396ADR2G  
 $0.6 
Pb
H
 Active   
Half-Bridge
Voltage Mode
Up to 500
Yes
Yes
Yes
Yes
Yes
20
500 / 1000
SOIC-16
NCP1396BDR2G  
 $0.6 
Pb
H
 Active   
Half-Bridge
Voltage Mode
Up to 500
Yes
Yes
Yes
Yes
Yes
20
500 / 1000
SOIC-16
Case Outlines
751AM   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.