feedback
Rate this webpage
Need
Support?

NCP1339: High Frequency Quasi-Resonant Controller

Datasheet: High-Voltage, Quasi-Resonant Controller featuring Valley Lock-Out and Power Saving Mode
Rev. 6 (359kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP1339 is a highly integrated quasi-resonant flyback controller capable of controlling rugged and high-performance off-line power supplies as required by adapter applications. With an integrated active X-cap discharge feature and power savings mode, the NCP1339 can enable no-load power consumption below 10 mW for 65 W notebook adapters. The quasi-resonant current-mode flyback stage features a proprietary valley-lockout circuitry, ensuring stable valley switching. This system works down to the 6th valley and toggles to a frequency foldback mode to eliminate switching losses. When the loop tends to force below 25-kHz frequencies, the NCP1339 skips cycles to contain the power delivery. To help build rugged converters, the controller features several key protective features: an internal brown-out, a non-dissipative Over Power Protection for a constant maximum output current regardless of the input voltage, a latched over voltage protection through a dedicated pin.
Features   Benefits
     
  • Loss-free Adjustable Over Power Protection
 
  • Limits the peak current according to input line voltage
  • Latched / Autorecovery Timer-Based Overload Protection
 
  • Short circuit protection for improved reliability
  • Brown Out Protection
 
  • Protects against drops in input mains voltage
  • High voltage startup current source
 
  • Provides a quick and lossless power-on sequence
  • Active Input Filter Capacitor Discharge Circuitry
 
  • Eliminates the need for a X2 resistors
  • Latch input for OVP and OTP implementations
 
  • Simple implementation of required protection functions
  • Valley Switching Operation with Valley-Lockout
 
  • Improved efficiency with noise immunity
Applications   End Products
  • High Power Ac-Dc converters
  • Ultra High Density Adapters
 
  • Notebook Adapters
  • Flat TV SMPS
  • USB-Pd Adapters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1339CGEVB Consult Sales Office
Pb-free
High-Voltage, Quasi-Resonant, Controller Featuring Valley Lock-Out and PSM Evaluation Board
NCP1339GGEVB Consult Sales Office
Pb-free
45W High Density Quasi-Resonant Flyback Controller Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1339CDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.3 us Blanking, Auto-recovery, Jitter and IFF disabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339DDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.3 us Blanking, Latching off, Jitter and IFF disabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339EDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.3 us Blanking, Latching off, Jitter and IFF enabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339FDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.7 us Blanking, Latching off, Jitter enabled, IFF disabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339GDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.7 us Blanking, Auto-recovery, Jitter enabled, IFF disabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339HDR2G Active
Pb-free
Halide free
NCP1339, 0.7 us Blanking, Auto-recovery, Jitter disabled, IFF disabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500 $0.6267
NCP1339IDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.7 us Blanking, Latching off, Jitter enabled, IFF enabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
NCP1339JDR2G Last Shipments
Pb-free
Halide free
NCP1339, 0.7 us Blanking, Auto-recovery, Jitter enabled, IFF enabled SOIC-14 NB 751AN 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 17,500
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 17,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCP1339HDR2G  
 $0.6267 
Pb
H
 Active   
Flyback
Current Mode
Variable
Yes
9
Yes
Yes
Yes
30
500 / 800
SOIC-14 NB
Case Outlines
751AN   
Previously Viewed Products
Clear List

Featured Video
45W High Density Quasi-Resonant Flyback Controller - NCP1339GGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.