feedback
Rate this webpage
Need
Support?

NCS36000: Passive Infrared Detector Controller (PIR)

Datasheet: Passive Infrared (PIR) Detector Controller
Rev. 3 (141kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCS36000 is a fully integrated mixed-signal CMOS device designed for low-cost passive infrared controlling applications. The device integrates two low-noise amplifiers and a LDO regulator to drive the sensor. The output of the amplifiers goes to a window comparator that uses internal voltage references from the regulator. The digital control circuit processes the output from the window comparator and provides the output to the OUT and LED pin.
Features   Benefits
     
  • Integrated 2-stage amplifier
 
  • Reduces part count
  • Internal LDO to drive sensor
 
  • Improves noise performance
  • Internal oscillator with external RC
 
  • Allows timing control of device
  • Direct drive of LED and OUT
 
  • Device can drive LED or pin of external microcontroller
  • Single or dual pulse detection
   
Applications   End Products
  • Automatic lighting
  • Automation of doors
  • Motion triggered events
 
  • Residential and commercial lighting
  • Animal photography
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCS36000GEVB Active
Pb-free
Passive Infrared Detector Controller (PIR) Evaluation Board
PIR-GEVB Active
Pb-free
PIR (Passive Infrared) Shield Evaluation Board
FutureElectronics (2020-08-19) : 2
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS36000DG Active
Pb-free
Halide free
NCS36000 SOIC-14 NB 751A 2 260 Tube 55 $0.3813
NCS36000DRG Active
Pb-free
Halide free
NCS36000 SOIC-14 NB 751A 2 260 Tape and Reel 3000 $0.3813
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Case Outlines
751A   
Packages
NCS36000: Passive Infrared Detector Controller (PIR)
NCS36000: Passive Infrared Detector Controller (PIR)
Previously Viewed Products
Clear List

Featured Video
Passive Infrared Detector Controller (PIR) Evaluation Board - NCS36000GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.