feedback
Rate this webpage
Need
Support?

FOD8333: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset

Datasheet: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset
Rev. A (1273kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FOD8333 is an advanced 2.5 A output current IGBT drive optocoupler capable of driving medium-power IGBTs with ratings up to 1,200 V and 150 A. It is suited for fast-switching driving of power IGBTs and MOSFETs in motor-control inverter applications and high-performance power systems. The FOD8333 offers protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
The device utilizes ON Semiconductor’s proprietary Optoplanar® coplanar packaging technology and optimized IC design to achieve reliable high isolation and high noise immunity, characterized by high common-mode rejection and power supply rejection specifications. The device is housed in a wide-body, 16-pin, small-outline, plastic package.
The gate-driver channel consists of an aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) optically coupled to an integrated high-speed driver circuit with a low-RDS(ON) MOSFET output stage. The fault-sense channel consists of an AlGaAs LED optically coupled to an integrated high-speed feedback circuit for fault sensing.
Features
 
  • Input LED Drive Facilitates Receiving Digitally Encoded Signals from PWM Output
  • Optically Isolated Fault-Sensing Feedback
  • Active Miller Clamp to Shut Off IGBT During High dv/dt without Negative Supply Voltage
  • High Noise Immunity Characterized by Common Mode Rejection – 35 kV/μs Minimum, VCM = 1500 VPEAK
  • 2.5 A Peak Output Current Driving Capability for Medium Power IGBT
  • P-Channel MOSFETs at Output Stage Enable Output Voltage Swing Close to Supply Rail (Rail-to-Rail Output)
  • Wide Supply Voltage Range: 15 V to 30 V
  • Integrated IGBT Protection
  • Desaturation Detection
  • “Soft” IGBT Turn-Off
  • Automatic Fault Reset after Fixed Mute Time, Typically 33 μs
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Fast Switching Speed Over Full Operating Temperature Range
  • 250 ns Maximum Propagation Delay
  • Extended Industrial Temperate Range:
  • 100 ns Maximum Pulse Width Distortion
  • Safety and Regulatory Approvals
  • –40°C to 100°C
  • DIN-EN/IEC60747-5-5: 1,414 VPEAK Working Insulation Voltage Rating / 8,000 VPEAK Transient Isolation Voltage Rating
  • UL1577, 4,243 VRMS for 1 Minute
  • 8 mm Creepage and Clearance Distances
Applications
  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFOD8333-GEVB Active
Pb-free
Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FOD8333 Active
Pb-free
FOD8333 SOIC16 W 751EN 1 260 Tube 1000 $2.2666
FOD8333R2 Active
Pb-free
FOD8333 SOIC16 W 751EN 1 260 Tape and Reel 750 $2.2666
FOD8333R2V Active
Pb-free
FOD8333 SOIC16 W 751EN 1 260 Tape and Reel 750 $2.2666
FOD8333V Active
Pb-free
FOD8333 SOIC16 W 751EN 1 260 Tube 1000 $2.2666
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
IFLH (Max) (mA)
IDDL, IDDH (Max) (mA)
IOL, IOH (Min) (A)
tPHL, tPLH (Max) (ns)
PWD (Max) (ns)
VUVLO (Typ) (V)
VUVLO- (Typ) (V)
CMR (Min) (kV/µs)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
FOD8333  
 $2.2666 
Pb
 Active   
7
5
2.5
250
100
11.7
10.7
35
4243
-40
100
SOIC16 W
FOD8333R2  
 $2.2666 
Pb
 Active   
7
5
2.5
250
100
11.7
10.7
35
4243
-40
100
SOIC16 W
FOD8333R2V  
 $2.2666 
Pb
 Active   
7
5
2.5
250
100
11.7
10.7
35
4243
-40
100
SOIC16 W
FOD8333V  
 $2.2666 
Pb
 Active   
7
5
2.5
250
100
11.7
10.7
35
4243
-40
100
SOIC16 W
Case Outlines
751EN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.