FOD8314: 1.0 A Output Current, Gate Drive Optocoupler in Stretched Body SOP 6-Pin
|
|
»View Material Composition
» Product Change Notification |
The FOD8314 series is a 1.0 A output current gate drive optocoupler, capable of driving medium-power IGBT/MOSFETs. It is ideally suited for fast-switching driving of power IGBT and MOSFET used in motor-control inverter applications, and high-performance power systems.
The FOD8314 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8314T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity.
The FOD8314 series consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a stretched body, 6-pin, small outline, plastic package.
The FOD8314 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8314T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity.
The FOD8314 series consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a stretched body, 6-pin, small outline, plastic package.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (2) |
Data Sheets (1) | Conformance Reports (3) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FOD8314 | Active |
|
FOD8314 | SOIC-6 | 751EL | 1 | 260 | Tube | 2000 | $0.9148
|
||||||||
FOD8314R2 | Active |
|
FOD8314 | SOIC-6 | 751EL | 1 | 260 | Tape and Reel | 1000 | $0.9702
|
||||||||
FOD8314T | Active |
|
FOD8314 | SOIC6 W | 751EM | 1 | 260 | Tube | 2000 | $0.9148
|
||||||||
FOD8314TR2 | Active |
|
FOD8314 | SOIC6 W | 751EM | 1 | 260 | Tape and Reel | 1000 | $0.9702
|
||||||||
FOD8314TR2V | Active |
|
FOD8314 | SOIC6 W | 751EM | 1 | 260 | Tape and Reel | 1000 | $1.3104
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
IFLH (Max) (mA)
IDDL, IDDH (Max) (mA)
IOL, IOH (Min) (A)
tPHL, tPLH (Max) (ns)
PWD (Max) (ns)
VUVLO (Typ) (V)
VUVLO- (Typ) (V)
CMR (Min) (kV/µs)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
Support |