feedback
Rate this webpage
Need
Support?

FOD8012A: High CMR, Bi-Directional, Logic Gate Optocoupler

Datasheet: FOD8012A-D.pdf
Rev. A (390kB)
Product Overview
»View Material Composition
» Product Change Notification
The FOD8012A is a half duplex, bi-directional, highspeed logic gate Optocoupler, which supports isolated communications allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes Fairchild’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve minimum 20 kV/μs Common Mode Noise Rejection (CMR) rating.
This high-speed logic gate optocoupler is highly integrated with 2 optically coupled channels arranged in bi-directional configuration, and housed in a compact 8-pin small outline package. Each optocoupler channel consists of a high-speed AlGaAs LED driven by a CMOS buffer IC coupled to a CMOS detector IC. The detector IC comprises of an integrated photodiode, a high-speed trans-impedance amplifier and a voltage comparator with an output driver. The CMOS technology coupled to the high efficiency of the LED achieves low power consumption as well as very high speed (60 ns propagation delay, 15 ns pulse width distortion).
Features
 
  • Half Duplex, Bi-Directional
  • 20 kV/μs Minimum Common Mode Rejection
  • High Speed: – 15 Mbit/sec Data Rate (NRZ) – 60 ns Maximum Propagation Delay – 15 ns Maximum Pulse Width Distortion – 30 ns Maximum Propagation Delay Skew
  • 3.3 V and 5 V CMOS Compatibility
  • Extended Industrial Temperate Range, -40 to +110°C
  • Safety and Regulatory Approvals – UL1577, 3750 VACRMS for 1 min. – DIN EN/IEC60747-5-5
Applications
  • Industrial Fieldbus Communications – DeviceNet, CAN, RS485
  • Microprocessor System Interface – SPI, I2C
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFOD8012-CAN-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the Control Access Network (CAN) Interface
FEBFOD8012-RS485-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the RS485 Interface
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FOD8012A Active
Pb-free
FOD8012A SOIC-8 751DZ 1 245 Tube 3000 $2.2771
FOD8012AR2 Active
Pb-free
FOD8012A SOIC-8 751DZ 1 245 Tape and Reel 2500 $2.1329
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Rate
VCC (Max) (V)
VCC (Min) (V)
Channels
IFT (Max) (mA)
CTR (Min) (%)
CTR (Max) (%)
CTR Tested @IF
VOL (Max) (V)
tPHL (Max) (ns)
tPLH (Max) (ns)
PWD (Max) (ns)
CMR (Min) (kV/µs)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
FOD8012A  
 $2.2771 
Pb
 Active   
15
5.5
3
2
-
-
-
-
0.1
60
60
15
20
3750
-40
110
SOIC-8
FOD8012AR2  
 $2.1329 
Pb
 Active   
15
5.5
3
2
-
-
-
-
0.1
60
60
15
20
3750
-40
110
SOIC-8
Case Outlines
751DZ   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.