Microstepping motor driver and controller with I2C bus and stall detection

Obsolete

Overview

The AMIS-30624 is a single chip microstepping motor driver with a position controller and control/diagnostic interface. It is ready to build intelligent peripheral systems where up to 32 drivers can be connected to one I2C master. This significantly reduces system complexity.
The device receives positioning instructions through the bus and subsequently drives the stator coils so the two-phase stepper motor moves to the desired position. The on-chip position controller is configurable (OTP or RAM) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. Micro-stepping allows silent motor operation and increased positioning resolution. The advanced motion qualification mode enables verification of the complete mechanical system in function of the selected motion parameters. The AMIS-30624 can easily be connected to an I2C bus where the I2C master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
An integrated sensorless stall detection stops the motor when running into stall. This enables silent, yet accurate position calibrations during a referencing run and allows semi-closed loop operation when approaching the mechanical end-stops.
The device is implemented in I2T100 technology, enabling both high voltage analog circuitry and digital functionality on the same chip. The AMIS-30624 is fully compatible with the automotive voltage requirements.

  • Automotive
  • Surveillance
  • Building automation
  • Processing
  • Distribution
  • Medical - fluid control
  • Medical - laboratory
  • Entertainment
  • Slot machines, event lighting, television satellite dish, toys, android robot
  • HVAC and headlamp leveling and bending actuators
  • Camera positioning
  • HVAC, air-duct valves, radiator water-flow valves, green-house thermal management, venetian blinds
  • Robots, inspection tools, assembly, testing tools, dispensers, valves, pumps, feeders, printers
  • Vending machines, sorting machines, warehouse automation
  • Micro-dosing pumps
  • Experiment automation, pipette control
  • Sensorless stall detection
  • Peak current up to 800mA
  • Fixed frequency PWM current-control
  • Position controller
  • Configurable speeds and acceleration
  • Bi-directional 2-wire bus for inter-IC control
  • Field programmable node addresses
  • Over-current protection
  • Under-voltage management
  • High voltage outputs with slope control

Tools and Resources

Product services, tools and other useful resources related to AMIS-30624

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

AMIS30624C6244G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

2

260

TUBE

38

No

6

40

4.75

5.5

0.8

0.8

1/16

I2C

Fully Integrated

UVLO

Price N/A

More Details

AMIS30624C6244RG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

2

260

REEL

1500

No

6

40

4.75

5.5

0.8

0.8

1/16

I2C

Fully Integrated

Over-Current

Price N/A

More Details

AMIS30624C6245RG

Loading...

Obsolete

View__CAD

Pb

A

H

P

NQFP-32

3

260

REEL

2500

No

6

40

4.75

5.5

0.8

0.8

1/16

I2C

Fully Integrated

Thermal

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.