Microstepping motor driver

Last Shipments

Overview

The AMIS30543 is a micro stepping stepper motor driver for bipolar stepper motors. The chip is connected through IO pins and a SPI interface with an external microcontroller. It has an on chip voltage regulator, reset output and watchdog reset able to supply peripheral devices. AMIS30543 contains a current translation table and takes the next micro step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS30543 is implemented in I2T100 technology enabling both high voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements.

  • CNC equipment
  • Industrial manufacturing equipment
  • Textile equipment
  • Programmable peak current up to 3A
  • 128 micro steps
  • Speed and load angle output
  • Programmable PWM voltage slopes
  • Active flyback diodes
  • Integrated power and watchdog support for an external MCU

Tools and Resources

Product services, tools and other useful resources related to AMIS-30543

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

AMIS30543C5431RG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

2500

No

6

40

4.5

5.5

3

3

1/128

SPI

Fully Integrated

Thermal

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.