Integrated 1-, 2-, and 3-phase brushless dc motor drivers.

Parametric Search

Parameters can be toggled;

includes

,

removes

Saved filters
AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Phase

VM Min (V)

V

V

VM Max (V)

V

V

VCC Min (V)

V

V

VCC Max (V)

V

V

IO Max (A)

A

A

IO Peak Max (A)

A

A

Control Type

Package Type

MSL Type

MSL Temp (°C)

Pricing ($/Unit)

ON Target

Search

Close Search

Product Groups:

21

Orderable Parts:

39

Expand Table

Collapse Table

Export

Compare

Columns

0

Product Groups:

21

Orderable Parts:

39

Product Group

Status

CAD Models

Compliance

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Package Type

MSL Type

MSL Temp (°C)

ON Target

Pricing ($/Unit)

Loading...

Three-Phase Full-Wave Fan Motor Driver

Obsolete

Pb

A

H

P

3

5

22

7

22

~NA~

1

DC

HSOP-28HC

3

260

N

Price N/A

More Details

Current Linear Drive 3-Phase BL-Motor Driver

Last Shipments

Pb

A

H

P

3

5

22

7

22

~NA~

1.3

DC

SSOP-24J

3

260

N

Price N/A

More Details

Optical Image Stabilization (OIS) / Auto Focus (AF) Controller & Driver with 40 KB Flash Memory

Active

Pb

A

H

P

~NA~

1.75/2.6

3.3

2.6

3.3

0.210/0.1575

0.2/0.15

SPI

WLCSP-35

1

260

N

Price N/A

More Details

Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP

Last Shipments

Pb

A

H

P

~NA~

1.8

3.3

2.6

3.3

0.16/0.13

~NA~

Serial

WLCSP-27

1

260

N

Price N/A

More Details

Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP

Active

Pb

A

H

P

~NA~

1.8

3.3

2.6/1.7

3.3

0.21/0.1365

~NA~

Serial

WLCSP-27

1

260

N

Price N/A

More Details

OIS & Open-AF Control LSI

Active

Last Shipments

Pb

A

H

P

~NA~

1.8

3.3

2.7,

2.7/1.7

3.3

0.21/0.1365

~NA~

Serial

WLCSP-30

1

260

N

Price N/A

More Details

OIS & ClosedAF Control LSI

Active

Pb

A

H

P

~NA~

1.8

3.3

2.7/1.7

3.3

0.21/0.1575

~NA~

Serial

WLCSP-40

1

260

N

Price N/A

More Details

OIS/CL-AF and Zoom Control LSI

Active

Pb

A

H

P

~NA~

2.7

3.6

2.7

3.6

0.21

~NA~

Serial

WLCSP36 1.295x4.74x0.33

1

260

F

Price N/A

More Details

Auto-Focus Control LSI

Active

Pb

A

H

P

~NA~

2.6

3.3

~NA~

~NA~

0.115

~NA~

Serial

WLCSP-6

1

260

N

Price N/A

More Details

Closed-AF Control LSI

Active

Pb

A

H

P

~NA~

2.6

3.3

~NA~

~NA~

0.15

~NA~

Serial

WLCSP6, 0.86x1.75x0.265

1

260

N

Price N/A

More Details

New Closed Loop Auto Focus Driver

Active

Pb

A

H

P

~NA~

2.6

3.3

2.6/1.7

3.3

0.15

~NA~

Serial

WLCSP10 0.77x2.27x0.33

1

260

N

Price N/A

More Details

Actuator Control Driver with Hall Sensor

Active

Pb

A

H

P

~NA~

2.6

3.3

~NA~

~NA~

0.13

~NA~

Serial

WLCSP6, 0.58x2.19x0.265

1

260

N

Price N/A

More Details