Sinusoidal Sensorless Three-Phase Brushless DC Motor Controller and Predriver, Automotive

Active

Overview

The LV8961 is a high performance sinusoidal sensorless three-phase BLDC motor controller with predrivers for automotive applications. An integrated two-stage charge pump provides gate current for a wide range of ultra low Rdson NFETs. The device offers a rich set of system protection and diagnostic functions such as overcurrent, overvoltage, short-circuit, undervoltage, overtemperature and many more. It supports open-loop as well as closed-loop speed control based on Back ElectroMotive Force (BEMF) observation.  The user configurable startup, speed setting and proportional/integral (PI) control coefficients, make LV8961 suitable for a wide range of motor- and load combinations.  With a built-in linear regulator for powering an external circuit and a watchdog timer, the LV8961 offers a very small system solution. A one-time programmable (OTP) non-volatile memory in addition to RAM and an SPI interface is provided for parameter setting and monitoring of the system status. With the operating junction temperature tolerance up to 175°C , the LV8961 is an ideal solution for stand-alone automotive and industrial BLDC motor control systems.

  • Pumps (Fuel, Oil, Coolant, Hydraulic Controls, Vacuum, ...)
  • Fans and Blowers (HVAC, Radiator, Condenser, Battery, Inverter, Charger, ...)
  • Actuators in Automated Positioning Applications
  • Compressors

  • Cars, Boats, Trains,...
  • Building Automation (Ventilation, Heating System, Solar Boiler, Automated Doors & Shutters, ...)
  • Industrial Equipment
  • White Goods

  • Operating Junction Temperature up to 175°C
  • Operating Voltage Range from 5.5 V to 28 V with Tolerance from 4.5 V to 40 V
  • Embedded Proprietary Sensorless Trapezoidal- and Sinusoidal Commutation
  • SPI Interface for Real-time Parameterization and Diagnostic
  • Various System Protection Features Including:
    ♦ Shoot through Protection Using Configurable Dead Time
    ♦ Drain-source Short Detection
    ♦ Cycle-by-cycle Current Limit and Overcurrent Shutdown
    ♦ Overvoltage and Undervoltage Shutdown
    ♦ Overtemperature Warning and -Shutdown
    ♦ Input PWM Fault Detection
    ♦ Motor Pin Open Detection
    ♦ Abnormal FG Cycle Monitoring
  • Selectable Number of BEMF Zero−crossing Detection Window from 6, 3, 2, and 1 per Electrical Cycle
  • Simple and Effective Lead Angle Adjustment Setting by Register
  • 5 V/3.3 V Regulator and Watchdog Timer
  • Supports Open-loop as well as Closed-loop Speed Control
  • PI Control Includes Acceleration/Deceleration Adjustment
  • Configurable Speed Settings and PI Control Coefficients
  • Two-stage Charge Pump for Continuous 100% Duty Cycle Operation
  • AEC−Q100 Qualified and PPAP Capable

Product Resources

Product services, tools and other useful resources related to LV8961HUW

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

LV8961HUWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SQFP-48K

3

260

REEL

2500

N

3

5.5

28

~NA~

~NA~

~NA~

0.8

SPI

$12.535

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.