24 V Single-Phase BLDC Motor Driver

Last Shipments

Overview

The LV8324C is the driver for 24 V single phase BLDC motor. Its target output duty-cycle can be set by input PWM duty cycle. The output duty-cycle curve setting can be stored to the internal nonvolatile memory (NVM). In addition, lead-angle can also be adjusted by the configuration saved in the internal NVM. Thus, it can drive various kinds of motors at high efficiency and low noise.

  • Fan Motor in Factory Automation
  • Fan Motor in Factory Automation
  • Single-Phase BLDC Motor Driver

Tools and Resources

Product services, tools and other useful resources related to LV8324C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

LV8324CGR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

No

1

6

36

6

36

0.6

1

PWM

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.