Actuator Control Driver with Hall Sensor

Favorite

Overview

LC898402XHTBG is the actuator driver with integrated Hall and constant current driver. It can realize high-performance feedback control with external PID controller.

  • Camera module
  • Smartphone
  • Tablet
  • Actuator driver (constant current)
  • Built-in Hall sensor
  • Linearity compensation

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Pricing ($/Unit)

LC898402XHTBG

Active

CAD Model

Pb

A

H

P

WLCSP6, 0.58x2.19x0.265

1

260

REEL

4000

N

~NA~

2.6

3.3

~NA~

~NA~

0.13

~NA~

Serial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :