New Closed Loop Auto Focus Driver

Favorite

Overview

LC898262XHTBG is a new Auto Focus control LSI for New Closed Loop system. It consists of sensor less damping control function, temperature compensation function and bi-direction constant current driver. It’ll offer intelligent control to conventional open loop AF actuator.

  • AF Camera module
  • Smart phone
  • Tablet
  • Built-in equalizer circuit using digital operation
  • Temperature compensation
  • Current driver

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Pricing ($/Unit)

LC898262XHTBG

Active

CAD Model

Pb

A

H

P

WLCSP10 0.77x2.27x0.33

1

260

REEL

4000

N

~NA~

2.6

3.3

2.6/1.7

3.3

0.15

~NA~

Serial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :