OIS/CL-AF and Zoom Control LSI

Favorite

Overview

LC898130DP is a system LSI integrating an on chip 32bit DSP, a FLASH ROM and peripherals including analog circuits for OIS(Optical Image Stabilization)/Closed Loop-AF(Auto Focus)and Zoom control, constant current drivers and PIEZO dirvers

  • OIS camera module
  • Smart Phone
  • Security camera
  • Tablet
  • On Chip DSP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

LC898130DP1XHTBG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP36 1.295x4.74x0.33

1

260

REEL

4000

F

~NA~

2.7

3.6

2.7

3.6

0.21

~NA~

Serial

Price N/A

More Details

LC898130DPNXHTBG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP36 1.295x4.74x0.33

1

260

REEL

4000

F

~NA~

2.7

3.6

2.7

3.6

0.21

~NA~

Serial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :