Three-Phase Full-Wave Fan Motor Driver

Overview

LB11988H is a motor driver IC optimal for driving the DC fan motors.

  • Fan Motor Driver
  • Seat Fan for Automotive
  • Three-phase full-wave current linear drive
  • Built-in current limiter circuit
  • Built-in saturation prevention circuits in both the upper and lower sides of the output stage
  • Forward/backward rotation direction setting circuit built in
  • FG amplifier
  • Thermal shutdown circuit

Tools and Resources

Product services, tools and other useful resources related to LB11988H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

LB11988H-TLM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

HSOP-28HC

3

260

REEL

1000

No

3

5

22

7

22

~NA~

1

DC

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.