Single-Phase Full-Wave Fan Motor Driver

Overview

The LA6681MC drives the single-phase bipolar fan motor, through low-saturation BTL output linear drive, silently and at high efficiency with suppressed reactive power while saving power. This product is the most suitable for the CPU cooler fan motor operating on 5V power for notebook PC, which is required to be compactness and low noise.

  • CPU cooler fan motor operating on 5V power

  • Notebook PC

  • Single-phase full-wave linear drive by BTL output.
  • Operable at low voltage and over a wide operation voltage range (2.0 to 7.0V)
  • Low saturation output (Upper + lower saturation voltages: VOsat (total) = 0.32V typ, IO = 400mA)
  • FG output (Rotation detection output: Open collector output)
  • High impedance of Hall input pin
  • Heat protection circuit
  • Small package with high heat capacity

Tools and Resources

Product services, tools and other useful resources related to LA6681MC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.