BTL Drive Single-Phase Full-Wave Fan Motor Driver

Overview

The LA6595T is a single-phase bipolar fan motor driver that achieves quite operation, power savings, silent operation and high efficiency that suppresses reactive current through BTL output linear drive. It provides lock protection and rotation detection circuits on chip, and is optimal for applications that require high reliability and low noise, such as notebook personal computers, power supplies in consumer electronic equipment, car audio, and CPU cooling systems.

  • BTL output single-phase full-wave linear drive (gain resistor : 1 to 360kΩ, 51dB)
  • Supports low-voltage drive and features a wide usable voltage range (2.2 to 14.0V)
  • Low saturation output (high side + low side saturation voltage : VOsat (total) = 1.2V (typical), IO = 200mA)
  • Built-in lock protection and automatic return circuits
  • Built-in RD (Rotation Detection) output
  • Thermal protection circuit
  • Extra-small package (Micro8)

Tools and Resources

Product services, tools and other useful resources related to LA6595DM

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.